Balluff - BVS CA-MLC / BVS CA-IGC Technical Documentation
Loading...
Searching...
No Matches
Order Code Nomenclature

BVS CA-IGC

The BVS CA-IGC nomenclature scheme is as follows:

SensorModel nameMATRIX VISION model name
0.4 Mpix, 752 x 480, 1/3'', CMOS BVS CA-IGC-0004ZG/C mvBlueFOX-IGC200wG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS mvBlueFOX-IGC202bG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS mvBlueFOX-IGC202dG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS BVS CA-IGC-0012VG/C mvBlueFOX-IGC202vG/C
1.3 Mpix, 1280 x 1024, 1/2'', CMOS mvBlueFOX-IGC202aG/C
5.0 Mpix, 2592 x 1944, 1/2.5'', CMOS BVS CA-IGC-0050ZG/C mvBlueFOX-IGC205G/C
SeriesSensorColorOptionsHW VariantCUP/STD
TypecodeBVS CA-IGC-xxxxxG/C -see legend below-see legend below
MATRIX VISION typecodemvBlueFOX-IGCxxxG/C/GE-see legend below-see legend below-see legend below
LegendModel nameMATRIX VISION model name
Options  
HW Variant(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
2: C-mount with adjustable backfocus
6: CS-mount without adjustable backfocus (standard)
9: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring)

(3): Filter
0: None
1: IR-CUT (standard)
2: Glass
3: Daylight cut

More filters on request

(4): Housing
1: Color black (standard)

(5): I/O
0: None (standard)
2: With I/O #08727

(6): Connector
0: None (standard)
(1)(2)(3)(4)

(1): Lensholder
1: CS-mount without adjustable backfocus (standard)
2: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring)
3: C-mount with adjustable backfocus

(2): Filter
1: IR-CUT (standard)
2: Glass
3: Daylight cut
9: None

More filters on request

(3): Case
1: Color black (standard)

(4): I/O
1: None (standard)
2: With I/O #08727
CUP/STD001

BVS CA-MLC

The BVS CA-MLC nomenclature scheme is as follows:

SensorModel nameMATRIX VISION model name
0.4 Mpix, 752 x 480, 1/3'', CMOS BVS CA-MLC-0004ZG/C mvBlueFOX-MLC200wG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS mvBlueFOX-MLC202bG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS mvBlueFOX-MLC202dG/C
1.2 Mpix, 1280 x 960, 1/3'', CMOS BVS CA-MLC-0012VG/C mvBlueFOX-MLC202vG/C
1.3 Mpix, 1280 x 1024, 1/2'', CMOS mvBlueFOX-MLC202aG/C
5.0 Mpix, 2592 x 1944, 1/2.5'', CMOS BVS CA-MLC-0050ZG/C mvBlueFOX-MLC205G/C
SeriesSensorColorOptionsHW VariantCUP/STD
TypecodeBVS CA-MLC-xxxxxG/C -see legend below-see legend below
MATRIX VISION typecodemvBlueFOX-MLCxxxG/C/GE-see legend below-see legend below-see legend below
LegendModel nameMATRIX VISION model name
Options (C)(D)(E)

(C): Mini USB
U: with Mini USB (standard)
X: without Mini USB

(D): Digital I/Os
O: 1x IN + 1x OUT opto-isolated (standard)
T: 2x TTL IN + 2x TTL OUT

(E): Connector
W: board-to-wire (standard)
B: board-to-board
A: board-to-wire (angled connector)
HW Variant(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
0: None (standard)
2: C-mount with adjustable backfocus
4: CS-mount with adjustable backfocus
6: CS-mount without adjustable backfocus
9: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring)
U: S-mount 13 mm
W: S-mount 16 mm

(3): Filter
0: None (standard)
1: IR-CUT
2: Glass
3: Daylight cut

More filters on request

(4): Housing
0: None

(5): I/O
O: 1x IN + 1x OUT opto-isolated (standard)
T: 2x TTL IN + 2x TTL OUT

(6): Connector
U: Mini USB & board-to-wire (standard)
V: Mini USB & board-to-board
X: without Mini USB & board-to-wire
Y: without Mini USB & board-to-board
(1)(2)(3)(4)

(1): Lensholder
1: No holder (standard)
2: C-mount with adjustable backfocus
3: CS-mount with adjustable backfocus
4: C-mount without adjustable backfocus (CS-mount with add. 5 mm extension ring)
5: CS-mount without adjustable backfocus
6: LENSHOLDER SH04F85 #16323
7: LENSHOLDER SH02M13V3 #10590
8: LENSHOLDER M12X0,5 22_16,2 #13759

(2): Filter
1: None (standard)
2: IR-CUT
3: Glass
4: Daylight cut

More filters on request

(3): Misc
1: None (standard)

(4): Misc
1: None (standard)
CUP/STD001

Ordering code samples

Model nameMATRIX VISION model nameDescription
BVS CA-MLC-0004ZC-1600OX-001mvBlueFOX-MLC200wC-XOW-5111752 x 480, CMOS 1/3", color, single-board, without Mini-USB, 1x IN + 1x OUT opto-isolated, board-to-wire, CS-mount (w/o backfocus adjustment)