Impact Acquire SDK Python
Loading...
Searching...
No Matches
Device Specific Interface Layout

mvBlueCOUGAR

Name of the classDescription
mvIMPACT.acquire.CameraSettingsBlueCOUGAR A collection of mvBlueCOUGAR specific settings
mvIMPACT.acquire.Connector Properties to control the video input channel selection for frame grabber devices

mvBlueFOX

Name of the classDescription
mvIMPACT.acquire.CameraSettingsBlueFOX A collection of mvBlueFOX specific settings
mvIMPACT.acquire.SettingsBlueFOX A combination of the three classes mvIMPACT.acquire.CameraSettingsBlueFOX, mvIMPACT.acquire.ImageDestination and mvIMPACT.acquire.ImageProcessing

mvIMPACT.acquire.InfoBlueFOX

Specific information about the mvBlueFOX and the software stack

mvIMPACT.acquire.IOSubSystemBlueFOX

Provides access to the digital I/Os of the device and to real time control machines if available

mvIMPACT.acquire.SystemBlueFOX

Provides access to settings controlling the overall behaviour of the Impact Acquire software stack

Frame Grabbers (deprecated)

Name of the classDescription
mvIMPACT.acquire.CameraSettingsFrameGrabber A collection of device specific settings
mvIMPACT.acquire.Connector Properties to control the video input channel selection
mvIMPACT.acquire.IOSubSystemFrameGrabber Provides access to the digital I/Os of the device and to real time control machines if available
mvIMPACT.acquire.OutputSignalGeneratorFrameGrabber Provides access to high level functions to control the creation of complex signals on digital outputs

mvVirtualDevice

Name of the classDescription
mvIMPACT.acquire.CameraSettingsVirtualDevice A collection of mvVirtualDevice specific settings