Impact Acquire SDK Python
Loading...
Searching...
No Matches
Common Objects Available For Every Device In Every Interface Layout
Name of the classDescription
mvIMPACT.acquire.Device An object representing an actual device. This is needed for creating almost every other object.
mvIMPACT.acquire.BasicDeviceSettings A collection of basic settings. Please note that device specific classes derived from this class might offer more features
mvIMPACT.acquire.ImageProcessing Various properties and methods to process the image before transmitted to the user
mvIMPACT.acquire.ImageDestination Properties to control the destination format of the image
mvIMPACT.acquire.Info General information about the device and the software stack
mvIMPACT.acquire.Statistics Provides access to statistical information like the current frames per second
mvIMPACT.acquire.SystemSettings Provides access to settings controlling the overall behaviour of the framework