Impact Acquire SDK Python
Loading...
Searching...
No Matches
Sarissa

Parts of the log file creation and the log file display make use of Sarissa (Website: https://sarissa.sourceforge.io) which is distributed under the GNU GPL version 2 or higher, GNU LGPL version 2.1 or higher and Apache Software License 2.0 or higher. As Sarissa is used under the Apache Software License 2.0 the license text is part of any Impact Acquire installation making use of it.

Used Versions

Impact Acquire versionSarissa versionCPE name
since 1.0.00.9.9.4 (May 8 2008)
since 2.13.80.9.9.6 (May 22 2012)
since 3.1.00.9.9.7 (Jun 8 2017)