Impact Acquire SDK Python
Loading...
Searching...
No Matches
NUnit

The .NET code is tested using the NUnit (http://www.nunit.org/) framework.

NUnit License

Copyright © 2002-2014, 2018 Charlie Poole Copyright © 2002-2004 James W. Newkirk, Michael C. Two, Alexei A. Vorontsov Copyright © 2000-2002 Philip A. Craig

This software is provided 'as-is', without any express or implied warranty. In no event will the authors be held liable for any damages arising from the use of this software.

Permission is granted to anyone to use this software for any purpose, including commercial applications, and to alter it and redistribute it freely, subject to the following restrictions:

  1. The origin of this software must not be misrepresented; you must not claim that you wrote the original software. If you use this software in a product, an acknowledgment (see the following) in the product documentation is required. Portions Copyright © 2002-2014, 2018 Charlie Poole or Copyright © 2002-2004 James W. Newkirk, Michael C. Two, Alexei A. Vorontsov or Copyright © 2000-2002 Philip A. Craig
  2. Altered source versions must be plainly marked as such, and must not be misrepresented as being the original software.
  3. This notice may not be removed or altered from any source distribution.

Used Versions

The following table lists which version of Impact Acquire was tested with which version of the NUnit framework

Impact Acquire versionNUnit framework version
since 1.12.682.5.10
since 2.31.02.7.0 (Aug 10 2018)