Impact Acquire SDK .NET
Loading...
Searching...
No Matches
SingleCaptureStorage.vb

The SingleCaptureStorage program is a simple example based on the SingleCapture sample, which shows, how to snap and save single images. It just adds a very small additional section of code tp the SingleCapture example.

Program location
The source file SingleCaptureStorage.vb can be found under:
%INSTALLDIR%\apps\VB.NET\SingleCaptureStorage\
Note
If you have installed the package without example applications, this file will not be available. On Windows® the sample application can be installed or removed from the target system at any time by simply restarting the installation package.
SingleCaptureStorage example:
  1. Opens a Balluff device.
  2. Snaps an image (without display using Linux).
Console Output
[0]: BF003329 (mvBlueFOX-221G , family: mvBlueFOX, interface layout: DeviceSpecific)

Please enter the number in front of the listed device followed by [ENTER] to open it: 0
Using device number 0
Initialising the device. This might take some time...

Image captured: Mono8(1024x768)

Storing Image as: 'result.bmp'... done!
Storing Image as: 'result.jpg'... done!

Press [ENTER] to end the application
How it works

To save the image on the system, you can use the system functions of the .NET framework.

Note
For more information about the image processing process refer to the SingleCapture sample.
Using data As mv.impact.acquire.RequestBitmapData = pRequest.bitmapData
' Building an instance of System.Drawing.Bitmap using the request's bitmapData.
' Please note that this class has been attributed as 'Windows only' in .NET 6 and
' higher! Using this member on an unsupported platform will raise an ArgumentException!
Dim bmp As System.Drawing.Bitmap = data.bitmap
Console.Write("Storing Image as: 'result.bmp'...")
' storing the image as bmp
bmp.Save("result.bmp", System.Drawing.Imaging.ImageFormat.Bmp)
Console.WriteLine(" done!")
Console.Write("Storing Image as: 'result.jpg'...")
' storing the image as jpg
bmp.Save("result.jpeg", System.Drawing.Imaging.ImageFormat.Jpeg)
Console.WriteLine(" done!")
' at the end of the scope resources will be freed automatically
End Using
A class containing a reference to a bitmap created from a request.
Definition RequestBitmapData.cs:31
System.Drawing.Bitmap bitmap
A reference to the System.Drawing.Bitmap contained in this mv.impact.acquire.RequestBitmapData instan...
Definition RequestBitmapData.cs:94
This namespace contains classes and functions belonging to the image acquisition module of this SDK.
Definition Enumerations.cs:2
Definition Enumerations.cs:2
Definition Enumerations.cs:2

Using ensures the correct use of of the bitmapData object. Afterwards an instance of System.Drawing.Bitmap is built using the request's bitmapData. Now, by using the Save() function from System.Drawing.Bitmap , you can save the request's bitmapData. You just have to specify the ImageFormat.

Note
In this case the image file will be saved in the same folder as the executable.

As you can see in the sample, it doesn't matter what image format you want to save as long as the image format is supported by System.Drawing.Imaging.ImageFormat .

Source code
Imports System
Imports mv.impact.acquire
#If USE_DISPLAY Then
Imports mv.impact.acquire.display
#End If '#If USE_DISPLAY Then
Imports mv.impact.acquire.examples.helper
Module Module1
#If USE_DISPLAY Then
Public window As ImageDisplayWindow
#End If '#If USE_DISPLAY Then
Sub Main()
mv.impact.acquire.LibraryPath.init() ' this will add the folders containing unmanaged libraries to the PATH variable.
Dim pDev As Device = DeviceAccess.getDeviceFromUserInput()
If (pDev Is Nothing) Then
Console.WriteLine("Unable to continue!")
Console.WriteLine("Press any key to end the program.")
Console.Read()
Environment.Exit(1)
End If
Console.WriteLine("Initialising the device. This might take some time...")
Try
pDev.open()
Catch e As ImpactAcquireException
' this e.g. might happen if the same device is already opened in another process...
Console.WriteLine("An error occurred while opening the device " + pDev.serial.read() + "(error code: " + e.Message + "). Press any key to end the application...")
Console.ReadLine()
Environment.Exit(1)
End Try
' create an interface to the device found
Dim fi = New FunctionInterface(pDev)
' send a request to the default request queue of the device and wait for the result.
Dim result As TDMR_ERROR = fi.imageRequestSingle()
If (result <> TDMR_ERROR.DMR_NO_ERROR) Then
Console.WriteLine("'FunctionInterface.imageRequestSingle' returned with an unexpected result: {0}({1})", result, ImpactAcquireException.getErrorCodeAsString(result))
End If
DeviceAccess.manuallyStartAcquisitionIfNeeded(pDev, fi)
' Wait for results from the default capture queue by passing a timeout (The maximum time allowed
' for the application to wait for a Result). Infinity value: -1, positive value: The time to wait in milliseconds.
' Please note that slow systems or interface technologies in combination with high resolution sensors
' might need more time to transmit an image than the timeout value.
' Once the device is configured for triggered image acquisition and the timeout elapsed before
' the device has been triggered this might happen as well.
' If waiting with an infinite timeout(-1) it will be necessary to call 'imageRequestReset' from another thread
' to force 'imageRequestWaitFor' to return when no data is coming from the device/can be captured.
Dim timeout_ms As Integer = 10000
' wait for results from the default capture queue
Dim requestNr As Integer = fi.imageRequestWaitFor(timeout_ms)
Dim pRequest As Request = Nothing
If (fi.isRequestNrValid(requestNr)) Then
pRequest = fi.getRequest(requestNr)
End If
If (Not pRequest Is Nothing) Then
If (pRequest.isOK) Then
' everything went well. Display the result
#If USE_DISPLAY Then
Console.WriteLine("Please note that there will be just one refresh for the display window, so if it is hidden under another window the result will not be visible.")
' initialise display window
window = New ImageDisplayWindow(String.Format("mvIMPACT_acquire sample, Device {0}", pDev.serial.read()))
#If CLR_AT_LEAST_3_DOT_5 Then
' Extension methods are not supported by CLR versions smaller than 3.5 and this next function
' is therefore not available then.
window.imageDisplay.SetImage(pRequest)
#Else
' If extension methods are not available, the following function can be used instead. It is
' not as convenient and will only work for some pixel formats. For more complex pixel formats
' use other overloads of this method
window.imageDisplay.SetImage(pRequest.imageData.read(), pRequest.imageWidth.read(), pRequest.imageHeight.read(), pRequest.imageBytesPerPixel.read() * 8, pRequest.imageLinePitch.read())
#End If
window.imageDisplay.Update()
#End If '#If USE_DISPLAY
Console.WriteLine()
Console.WriteLine("Image captured: {0}({1}x{2})", pRequest.imagePixelFormat.readS(), pRequest.imageWidth.read(), pRequest.imageHeight.read())
Console.WriteLine()
Using data As mv.impact.acquire.RequestBitmapData = pRequest.bitmapData
' Building an instance of System.Drawing.Bitmap using the request's bitmapData.
' Please note that this class has been attributed as 'Windows only' in .NET 6 and
' higher! Using this member on an unsupported platform will raise an ArgumentException!
Dim bmp As System.Drawing.Bitmap = data.bitmap
Console.Write("Storing Image as: 'result.bmp'...")
' storing the image as bmp
bmp.Save("result.bmp", System.Drawing.Imaging.ImageFormat.Bmp)
Console.WriteLine(" done!")
Console.Write("Storing Image as: 'result.jpg'...")
' storing the image as jpg
bmp.Save("result.jpeg", System.Drawing.Imaging.ImageFormat.Jpeg)
Console.WriteLine(" done!")
' at the end of the scope resources will be freed automatically
End Using
Else
Console.WriteLine("Error: {0}", pRequest.requestResult.readS())
' if the application wouldn't terminate at this point this buffer HAS TO be unlocked before
' it can be used again as currently it is under control of the user. However terminating the application
' will free the resources anyway thus the call
' pRequest.unlock();
' could be omitted here.
End If
' unlock the buffer to let the driver know that you no longer need this buffer.
pRequest.unlock()
Console.WriteLine()
Console.WriteLine("Press [ENTER] to end the application")
Console.ReadKey()
Else
' If the error code is -2119(DEV_WAIT_FOR_REQUEST_FAILED), the documentation will provide
' additional information under TDMR_ERROR in the interface reference
Console.WriteLine("imageRequestWaitFor failed maybe the timeout value has been too small?")
End If
DeviceAccess.manuallyStopAcquisitionIfNeeded(pDev, fi)
End Sub
End Module