|
Impact Acquire SDK .NET
|
Most of the applications offering a graphical user interface have been written using wxWidgets.
wxWidgets is a C++ library that lets developers create applications for Windows®, OS X, Linux and Unix on 32-bit and 64-bit architectures as well as several mobile platforms including Windows® Mobile, iPhone SDK and embedded GTK+. Please refer to the wxWidgets website for detailed license information.
The source code of the applications provided by Balluff using wxWidgets is either part of the package this document was taken from or can be obtained by contacting Balluff.
The full license text for using wxWidgets can be found here and is also part of the Windows® installation packages. As on Linux the source code of wxWidgets based applications is shipped without wxWidgets itself your system must have its own version of the wxWidgets dev-packages which then will also contain a matching license file for wxWidgets.
The following table lists which version of Impact Acquire was using which version of wxWidgets for build GUI tools.
| Impact Acquire version | wxWidgets version | CPE name |
|---|---|---|
| since 1.5.0 | 2.8.0 (this might be wrong) | |
| since 1.12.47 | 2.8.12 | |
| since 2.17.0 | 3.1.0 | |
| since 2.26.0 | 3.0.4 (Mar 08 2018) | |
| since 2.50.0 | 3.2.2.1 (Feb 13 2023) | cpe:2.3:a:wxwidgets:wxwidgets:3.2.1:::::::* |