Impact Acquire SDK .NET
Loading...
Searching...
No Matches
Crypto++

On various platforms, licenses based on the Crypto++ technology may be used to unlock access for third-party devices and/or GenTL Producers. For this, the Crypto++ project SDK has been integrated into various parts of this SDK.

The Crypto++ (https://cryptopp.com/) Library comes with the following license:

Compilation Copyright (c) 1995-2019 by Wei Dai. All rights reserved.
This copyright applies only to this software distribution package
as a compilation, and does not imply a copyright on any particular
file in the package.

All individual files in this compilation are placed in the public domain by
Wei Dai and other contributors.

I would like to thank the following authors for placing their works into
the public domain:

Joan Daemen - 3way.cpp
Leonard Janke - cast.cpp, seal.cpp
Steve Reid - cast.cpp
Phil Karn - des.cpp
Andrew M. Kuchling - md2.cpp, md4.cpp
Colin Plumb - md5.cpp
Seal Woods - rc6.cpp
Chris Morgan - rijndael.cpp
Paulo Baretto - rijndael.cpp, skipjack.cpp, square.cpp
Richard De Moliner - safer.cpp
Matthew Skala - twofish.cpp
Kevin Springle - camellia.cpp, shacal2.cpp, ttmac.cpp, whrlpool.cpp, ripemd.cpp
Ronny Van Keer - sha3.cpp
Aumasson, Neves, Wilcox-O'Hearn and Winnerlein - blake2.cpp, blake2b_simd.cpp, blake2s_simd.cpp
Aaram Yun - aria.cpp, aria_simd.cpp
Han Lulu, Markku-Juhani O. Saarinen - sm4.cpp sm4_simd.cpp
Daniel J. Bernstein, Jack Lloyd - chacha.cpp, chacha_simd.cpp, chacha_avx.cpp
Andrew Moon - ed25519, x25519, donna_32.cpp, donna_64.cpp, donna_sse.cpp

The Crypto++ Library uses portions of Andy Polyakov's CRYPTOGAMS for Poly1305
scalar multiplication, aes_armv4.S, sha1_armv4.S and sha256_armv4.S. CRYPTOGAMS
is dual licensed with a permissive BSD-style license. The CRYPTOGAMS license is
reproduced below.

The Crypto++ Library uses portions of Jack Lloyd's Botan for ChaCha SSE2 and
AVX. Botan placed the code in public domain for Crypto++ to use.

The Crypto++ Library (as a compilation) is currently licensed under the Boost
Software License 1.0 (http://www.boost.org/users/license.html).

Boost Software License - Version 1.0 - August 17th, 2003

Permission is hereby granted, free of charge, to any person or organization
obtaining a copy of the software and accompanying documentation covered by
this license (the "Software") to use, reproduce, display, distribute,
execute, and transmit the Software, and to prepare derivative works of the
Software, and to permit third-parties to whom the Software is furnished to
do so, all subject to the following:

The copyright notices in the Software and this entire statement, including
the above license grant, this restriction and the following disclaimer,
must be included in all copies of the Software, in whole or in part, and
all derivative works of the Software, unless such copies or derivative
works are solely in the form of machine-executable object code generated by
a source language processor.

THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
FITNESS FOR A PARTICULAR PURPOSE, TITLE AND NON-INFRINGEMENT. IN NO EVENT
SHALL THE COPYRIGHT HOLDERS OR ANYONE DISTRIBUTING THE SOFTWARE BE LIABLE
FOR ANY DAMAGES OR OTHER LIABILITY, WHETHER IN CONTRACT, TORT OR OTHERWISE,
ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER
DEALINGS IN THE SOFTWARE.

CRYPTOGAMS License

Copyright (c) 2006-2017, CRYPTOGAMS by <[email protected]>
All rights reserved.

Redistribution and use in source and binary forms, with or without
modification, are permitted provided that the following conditions
are met:

* Redistributions of source code must retain copyright notices,
  this list of conditions and the following disclaimer.
* Redistributions in binary form must reproduce the above
  copyright notice, this list of conditions and the following
  disclaimer in the documentation and/or other materials
  provided with the distribution.
* Neither the name of the CRYPTOGAMS nor the names of its copyright
  holder and contributors may be used to endorse or promote products
  derived from this software without specific prior written permission.

Used versions

Starting with version 2.41.0, cryptographic functionality is implemented using the CryptoPP library.

Impact Acquire versionCrypto++ versionCPE name
since 2.41.08.3.0 (Dec 20 2020)cpe:2.3:a:cryptopp:crypto%2b%2b:8.3.0:::::::*
since 2.50.08.7.0 (Aug 07 2022)cpe:2.3:a:cryptopp:crypto%2b%2b:8.7.0:::::::*
since 3.6.08.9.0 (Oct 01 2023)cpe:2.3:a:cryptopp:crypto%2b%2b:8.9.0:::::::*