Impact Acquire SDK .NET
Loading...
Searching...
No Matches
A Setting Of A GenICam™ Device Cannot Be Loaded Or Not All Features That Are Part Of The Setting Are Actually Applied To The Device

Symptoms

When trying to load a setting for a GenICam™ compliant device this either fails or settings applied to the device appear to be incomplete.

Cause

This might be a compatibility issue. For details see here:

mv.impact.acquire.FunctionInterface.loadSetting

Resolution

See link from above.