Impact Acquire SDK Java
|
Allowed components handled by this module. More...
Static Public Attributes | |
static final int | ctList = acquireJNI.ctList_get() |
A list object. | |
static final int | ctMeth = acquireJNI.ctMeth_get() |
A method object. | |
static final int | ctProp = acquireJNI.ctProp_get() |
A property type. | |
static final int | ctPropFloat = acquireJNI.ctPropFloat_get() |
Defines a property for floating point values. | |
static final int | ctPropInt = acquireJNI.ctPropInt_get() |
Defines a property for 32 bit integer values. | |
static final int | ctPropInt64 = acquireJNI.ctPropInt64_get() |
Defines a property for 64 bit integer values. | |
static final int | ctPropPtr = acquireJNI.ctPropPtr_get() |
Defines a property for pointer values. | |
static final int | ctPropString = acquireJNI.ctPropString_get() |
Defines a property for string values. | |
Allowed components handled by this module.
This module can handle the types listed in this enumeration only.
|
static |
A list object.
Lists can contain other components like lists, methods and properties. Thus lists can be used to build up hierarchical structures of different components.
|
static |
A method object.
Method objects provide the possibility to organize functions in lists.
|
static |
A property type.
This type will never occur in a real world application. It's just used to build up the other types. Properties can be used to store user specific data in a structured way.
|
static |
Defines a property for floating point values.
|
static |
Defines a property for 32 bit integer values.
|
static |
Defines a property for 64 bit integer values.
|
static |
Defines a property for pointer values.
|
static |
Defines a property for string values.