Impact Acquire SDK Java
Loading...
Searching...
No Matches
Migration Guide For GenICam™ Compliant Library And Firmware Combinations

This section affects only Impact Acquire packages and firmware for Balluff/MATRIX VISION devices that are operated using technologies such as GigE Vision™, USB3 Vision™ or the GenICam™ GenTL standard.

The following Impact Acquire and firmware combinations do NOT work together:

Impact Acquire versionBalluff GenICam™ device firmware versionDetails
1.10.95 - 2.6.32.14.0 - 2.27.0A GenICam™ Device Supporting The 'ValidValueSet' Node Inside Its XML File Cannot Be Initialised
2.15.0 - 2.16.11.4.57 - 1.6.5A GenICam™ Device With A Floating Enum Entry Node Inside Its XML File Cannot Be Initialised

Potential issues: