Impact Acquire SDK Java
Loading...
Searching...
No Matches
libudev

The Linux version of the PCIe producer in the Impact Acquire framework is currently linked dynamically with libudev.

Until version 3.1.0 libudev was supplied for use with the PCIe Producer of Impact Acquire.

Used Versions

The following table lists which version of Impact Acquire has been linked with which version of libudev.

Impact Acquire versionlibudev version (Linux x86_64)libudev version (Linux ARMhf)libudev version (Linux ARM64)CPE name
since 1.0.00.13.0-
since 2.17.21.3.5
since 2.29.01.6.4
since 3.1.0The PCIe Producer of Impact Acquire now uses the libudev library provided on the host system and the library is is no longer provided as part of Impact Acquire.