Impact Acquire SDK Java
Loading...
Searching...
No Matches
gcc

The Linux versions of Impact Acquire are built using the gcc.

Used Versions

The following table lists which version of Impact Acquire was built with which version of gcc.

Impact Acquire versiongcc version (Linux x86_64)gcc version (Linux ARMhf)gcc version (Linux ARM64)
< 2.33.04.2.44.6.34.8.3
since 2.33.04.8.54.9.4
since 2.50.05.5.0