Impact Acquire SDK C
Loading...
Searching...
No Matches
zlib

Impact Acquire framework currently makes use of zlib written by Jean-loup Gailly and Mark Adler.

zlib License

zlib comes with the following copyright:

  Copyright (C) 1995-2017 Jean-loup Gailly and Mark Adler

  This software is provided 'as-is', without any express or implied
  warranty.  In no event will the authors be held liable for any damages
  arising from the use of this software.

  Permission is granted to anyone to use this software for any purpose,
  including commercial applications, and to alter it and redistribute it
  freely, subject to the following restrictions:

  1. The origin of this software must not be misrepresented; you must not
     claim that you wrote the original software. If you use this software
     in a product, an acknowledgment in the product documentation would be
     appreciated but is not required.
  2. Altered source versions must be plainly marked as such, and must not be
     misrepresented as being the original software.
  3. This notice may not be removed or altered from any source distribution.

  Jean-loup Gailly        Mark Adler
  [email protected]          [email protected]

Used Versions

The following table lists which version of Impact Acquire does use which version of the zlib package

Impact Acquire versionzlib versionCPE name
since 2.41.01.2.11 (15 Jan 2017)cpe:2.3:a:zlib:zlib:1.2.11:::::::*
since 2.47.01.2.12 (27 Mar 2022)cpe:2.3:a:zlib:zlib:1.2.12:::::::*
since 3.1.01.3.1 (22 Jan 2024)cpe:2.3:a:zlib:zlib:1.3.1:::::::*
since 3.7.01.3.2 (17 Feb 2026)cpe:2.3:a:zlib:zlib:1.3.2:::::::*
since 3.8.11.4 (05 Nov 2026)cpe:2.3:a:zlib:zlib:1.4:::::::*