|
Impact Acquire SDK C
|
All the documentation belonging to the Impact Acquire framework including this manual has been generated using Doxygen (https://www.doxygen.org/) written by Dimitri van Heesch.
Copyright © 1997-2023 by Dimitri van Heesch.
Permission to use, copy, modify, and distribute this software and its documentation under the terms of the GNU General Public License is hereby granted. No representations are made about the suitability of this software for any purpose. It is provided "as is" without express or implied warranty. See the GNU General Public License for more details.
Documents produced by Doxygen are derivative works derived from the input used in their production; they are not affected by this license.
The following table lists which version of Impact Acquire does use which version of Doxygen
| Impact Acquire version | Doxygen version |
|---|---|
| since 1.12.50 | 1.5.8 |
| since 2.2.0 | 1.8.2 |
| since 2.3.1 | 1.8.3 |
| since 2.5.19 | 1.8.6 |
| since 2.11.7 | 1.8.8 |
| since 2.18.0 | 1.8.12 |
| since 2.27.0 | 1.8.14 |
| since 2.31.0 | 1.8.15 |
| since 2.37.0 | 1.8.17 |
| since 2.44.0 | 1.9.1 (Jan 08 2021) |
| since 2.48.0 | 1.9.6 (Dec 27 2022) |
| since 3.0.3 | 1.9.8 (Aug 25 2023) |
| since 3.1.0 | 1.10.0 (Dec 25 2023) |
| since 3.6.3 | 1.16.1 (Jan 11 2026) |
| since 3.8.0 | 1.17.0 (Apr 30 2026) |