Impact Acquire SDK C
Loading...
Searching...
No Matches
Artistic Style

The C/C++ code of Impact Acquire is formatted using Artistic Style (http://astyle.sourceforge.net/).

Artistic Style is a source code indenter, formatter, and beautifier for the C, C++, C++/CLI, Objective-C, C# and Java programming languages.

Artistic Style License

Artistic Style may be used and distributed under the MIT license. The MIT is a permissive license with a minimum of restrictions on software use. It is compatible with the GNU General Public License (GPL) and most other licenses.

The main points of the terms of the license are:

- The source code and executables can be used in free or commercial applications.
- The source code can be modified to create derivative works.
- The source code does NOT have to be made available in the derivative works.
- No guarantee or warranty is provided, the software is provided "as-is".

In addition to the license, the documentation accompanying Artistic Style may be distributed or republished without the author's consent.
Note
Artistic Style is only used internally and is NOT part of any shipped distribution of Impact Acquire!

Used Versions

The following table lists which version of Impact Acquire was using which version of Artistic Style.

Impact Acquire versionArtistic Style
< 2.22.12.x
since 2.22.13.0
since 2.25.03.1 (Jan 2018)