Balluff - BVS CA-BN Technical Documentation
Loading...
Searching...
No Matches
Order Code Nomenclature

BVS CA-BN2

The BVS CA-BN2 nomenclature scheme is as follows:

SensorModel name
1.6 Mpix, 1456 x 1088, 1/2.9'', IMX273, CMOS BVS CA-BN2-0016ZG/C
3.2 Mpix, 2064 x 1544, 1/1.8'', IMX252, CMOS BVS CA-BN2-0032ZG/C
5.1 Mpix, 2464 x 2056, 2/3'', IMX250, CMOS BVS CA-BN2-0051ZG/C
8.9 Mpix, 4112 x 2176 (G) | 4096 x 2176 (C), 1'', IMX255, CMOS BVS CA-BN2-0089ZG/C
12.4 Mpix, 4112 x 3008 (G) | 4096 x 3008 (C), 1.1'', IMX253, CMOS BVS CA-BN2-0124ZG/C
24.6 Mpix, 5328 x 4608, 1.2'', IMX540, CMOS BVS CA-BN2-0246AG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-BN2-xxxxxG/C -see legend below-see legend below
LegendModel name
HW Variant

(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
0: None
1: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter
2: C-Mount, Type1, with adjustable backfocus, round filter with screw ring, Ø23.2 mm
5: C-Mount, Type3, factory-set backfocus, D23.2mm Filter
A: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter, adjustable center position
B: C-Mount Type2 + D23.2mm Filter with screwring
Y: S-Mount, 13 mm length for sensors with image circule <= 2/3 inch

(3): Filter
0: None
1: IR-CUT (standard)
2: Glass
3: Daylight cut filter
6: Dualband filter DB850
8: Customized filter type

More filters on request

(4): Housing
0: None
1: Color black (standard)
5: Mounting and thermal conduction plate for board level camera

(5): I/O
1: PCIe Embedded interface N4e (standard)
H: OCuLink for PCIe

(6): Software Adjustments
0: None

CUP/STD001

BVS CA-BN4

The BVS CA-BN4 nomenclature scheme is as follows:

SensorModel name
5.1 Mpix, 2464 x 2064, 1/1.8'', IMX537, CMOS BVS CA-BN4-0051BG/C
8.1 Mpix, 2848 x 2848, 2/3'', IMX536, CMOS BVS CA-BN4-0081ZG/C
12.4 Mpix, 4128 x 3008, 1/1.1'', IMX535, CMOS BVS CA-BN4-0124BG/C
16.2 Mpix, 5328 x 3040, 1.1'', IMX532, CMOS BVS CA-BN4-0162ZG/C
20.4 Mpix, 4512 x 4512, 1.1'', IMX531, CMOS BVS CA-BN4-0204ZG/C
24.6 Mpix, 5328 x 4608, 1.2'', IMX530, CMOS BVS CA-BN4-0246ZG/C
SeriesSensorColorHW VariantCUP/STD
TypecodeBVS CA-BN4-xxxxxG/C -see legend below-see legend below
LegendModel name
HW Variant(1)(2)(3)(4)(5)(6)

(1): Handling
1: Standard handling

(2): Lensholder
0: None
1: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter
2: C-Mount, Type1, with adjustable backfocus, round filter with screw ring, Ø23.2 mm
5: C-Mount, Type3, factory-set backfocus, D23.2mm Filter
A: C-Mount, Type2, with high durability and factory-set backfocus, fixed square filter, adjustable center position
B: C-Mount Type2 + D23.2mm Filter with screwring
Y: S-Mount, 13 mm length for sensors with image circule <= 2/3 inch

(3): Filter
0: None
1: IR-CUT (standard)
2: Glass
3: Daylight cut filter
6: Dualband filter DB850
8: Customized filter type

More filters on request

(4): Housing
0: None
1: Color black (standard)
5: Mounting and thermal conduction plate for board level camera

(5): I/O
1: PCIe Embedded interface N4e (standard)
H: OCuLink for PCIe

(6): Software Adjustments
0: None
CUP/STD001