Balluff - BVS CA-GT Technical Documentation
Loading...
Searching...
No Matches
Outputting a pulse at every other external trigger

To do this, please follow these steps:

  1. Switch "Trigger Mode" to "On" and
  2. Select the "Trigger Source", e.g. "Line5".
  3. Use "Counter1" and count the number of input trigger by setting the "Counter Duration" to "2".
  4. Afterwards, start "Timer1" at the end of "Counter1":

    Figure 1: ImpactControlCenter - Setting the sample

The "Timer1" appears every second image.

Now, you can assign "Timer1Active" to a digital output e.g. "Line3":

Figure 2: Assigning the digital output
Note
You can delay the pulse if needed.