Balluff - BVS CA-GT Technical Documentation
Loading...
Searching...
No Matches
Summary of CMOS sensors
Sensor TypeColorResolutionSensor size Max. FPSFPS
exact
ADCSNRmax [dB]1DR [dB]1ShutterTrigger
(HW / SW)
PixSize
in um
WattModel
IMX487 (Sony)Gray2848 x 28482/3147.5+1239.569.3GlobalX / X2.7418.5BVS CA-GT1-0081UG (8.1 Mpix [2848 x 2848])
IMX530 (Sony)Color5328 x 46081.254.3 (50.3)+1239.870.3GlobalX / X2.7419.5BVS CA-GT1-0246ZC (24.6 Mpix [5328 x 4608])
IMX530 (Sony)Gray5328 x 46081.254.3 (50.3)+1239.770.1GlobalX / X2.7419.5BVS CA-GT1-0246ZG (24.6 Mpix [5328 x 4608])
IMX531 (Sony)Color4512 x 45121.164.3 (60.7)+1239.870.5GlobalX / X2.7418.5BVS CA-GT1-0204ZC (20.4 Mpix [4512 x 4512])
IMX531 (Sony)Gray4512 x 45121.164.3 (60.7)+1239.870.5GlobalX / X2.7418.5BVS CA-GT1-0204ZG (20.4 Mpix [4512 x 4512])
IMX532 (Sony)Color5328 x 30401.181.1 (76.3)+1239.870.6GlobalX / X2.7418.5BVS CA-GT1-0162ZC (16.2 Mpix [5328 x 3040])
IMX532 (Sony)Gray5328 x 30401.181.1 (76.3)+1239.770.6GlobalX / X2.7418.5BVS CA-GT1-0162ZG (16.2 Mpix [5328 x 3040])
IMX535 (Sony)Color4128 x 30081/1.1101.8 (99.5)+1239.669.6GlobalX / X2.7419.0BVS CA-GT1-0124BC (12.4 Mpix [4128 x 3008])
IMX535 (Sony)Gray4128 x 30081/1.1101.8 (99.5)+1239.769.8GlobalX / X2.7419.0BVS CA-GT1-0124BG (12.4 Mpix [4128 x 3008])
IMX536 (Sony)Color2848 x 28482/3147.5+1239.869.7GlobalX / X2.7419.2BVS CA-GT1-0081ZC (8.1 Mpix [2848 x 2848])
IMX536 (Sony)Gray2848 x 28482/3147.5+1239.869.8GlobalX / X2.7419.2BVS CA-GT1-0081ZG (8.1 Mpix [2848 x 2848])
IMX537 (Sony)Color2464 x 20641/1.8221.8+1239.869.6GlobalX / X2.7418.7BVS CA-GT1-0051BC (5.1 Mpix [2464 x 2064])
IMX537 (Sony)Gray2464 x 20641/1.8221.8+1239.869.8GlobalX / X2.7418.7BVS CA-GT1-0051BG (5.1 Mpix [2464 x 2064])