|
Impact Acquire SDK C++
|
Although Impact Acquire has been designed to support mainly Balluff/MATRIX VISION cameras, its GenTL Producer and all applications that are using it are able to support third-party GigE Vision™ / USB3 Vision™ compliant devices as well.
However, since version 3.0.0, the use of third-party GigE Vision™ / USB3 Vision™ devices has been restricted. It is still possible to
For streaming devices, all images after the 200th image are scrambled and receive an image overlay.
Nevertheless, it is possible to purchase a WIBU CodeMeter-based usage license for these camera types for Windows x64 as well as for Linux x86_64-based systems for a certain number of cameras in the Balluff web shop. On the target system, you have to install the Wibu CodeMeter runtime and deploy the license to it. Details are provided on the corresponding web shop page. With this kind of licensing, applications written in any programming language are supported.
Operating systems and available licensing mechanisms:
| Windows x64 | Linux x86_64 | Linux ARM64 | Linux ARMhf | macOS ARM64 | |
|---|---|---|---|---|---|
| CodeMeter-based licensing | ✓ | ✓ | - | - | - |
| Supplementary licensing | ✓ | ✓ | ✓ | ✓ | ✓ |
Availability of licensing mechanisms depending on application type:
| 3rd-party apps using the GenTL producer | Own non-C/C++ application | Own compiled C/C++ application | |
|---|---|---|---|
| CodeMeter-based licensing | ✓ | ✓ | ✓ |
| Supplementary licensing | - | - | ✓ |